IESNA:LM-63-2002
[TEST]P1644868
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-827-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8805.6
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
959.6 941.5 892.5 846.9 829.7 834.9 855.5 917.4 1027.5 1193.5 1424.7 1711.9 1962.1 2202.9 2426.5 2676.7 
2943.2 3213.2 3548.5 3871.0 4110.9 4282.8 4416.1 4442.8 4203.7 3673.2 2816.8 1415.3 494.4 169.4 96.3 65.3 38.7 
18.1 0.0 0.0 0.0 
959.6 939.8 893.4 847.8 828.9 834.0 854.7 913.1 1016.3 1189.2 1422.2 1693.9 1963.0 2210.6 2432.5 2682.7 
2954.4 3230.4 3569.2 3893.3 4131.5 4302.6 4443.6 4453.9 4238.1 3711.9 2845.2 1435.1 514.2 178.8 102.3 70.5 42.1 
20.6 0.0 0.0 0.0 
959.6 939.8 898.5 855.5 836.6 841.8 859.8 908.0 1002.6 1157.3 1373.2 1636.3 1908.8 2151.3 2391.2 2642.3 
2909.7 3214.9 3562.3 3918.3 4226.9 4434.2 4582.1 4649.1 4502.1 4033.5 3125.5 1737.7 656.9 272.6 146.2 91.1 
55.9 36.1 12.0 0.0 0.0 
959.6 946.7 910.6 874.5 858.1 861.6 876.2 909.7 984.5 1104.9 1287.2 1520.2 1787.6 2042.1 2298.3 2558.9 
2839.2 3144.4 3508.1 3906.2 4295.7 4649.1 4907.1 5087.6 5073.0 4723.1 3950.9 2699.0 1158.2 429.9 233.0 132.4 
78.2 51.6 21.5 0.0 0.0 
959.6 947.5 920.9 894.2 883.9 889.9 907.1 927.8 975.9 1067.9 1190.9 1376.6 1625.9 1865.0 2133.2 
2404.1 2691.3 3018.0 3410.1 3836.6 4343.0 4822.8 5257.0 5594.1 5738.5 5594.1 4983.6 3950.1 2404.1 935.5 
392.1 216.7 110.9 55.9 20.6 0.0 0.0 
959.6 951.0 933.8 920.0 920.0 935.5 954.4 976.8 1009.4 1068.8 1158.2 1274.3 1448.8 1676.7 1914.9 
2187.4 2508.1 2866.7 3287.1 3779.8 4331.0 4917.4 5466.8 5933.7 6239.0 6301.7 6060.1 5364.5 4096.3 2428.2 
798.8 257.1 99.7 42.1 12.0 0.9 0.0 
959.6 958.7 952.7 951.0 964.7 988.8 1019.8 1059.3 1104.9 1158.2 1226.1 1312.1 1417.0 1567.5 1777.3 
2015.5 2292.3 2651.7 3084.2 3554.6 4135.8 4720.5 5343.9 5933.7 6423.0 6793.6 7058.4 7040.3 6431.6 4890.7 
2774.7 1131.5 242.5 71.4 19.8 1.7 0.0 
959.6 959.6 957.0 959.6 975.9 1004.3 1043.0 1087.7 1137.6 1196.0 1264.8 1346.5 1447.1 1572.6 1774.7 
2012.0 2261.4 2603.6 3028.3 3522.7 4088.5 4710.2 5306.9 5869.2 6378.3 6786.7 7077.3 7124.6 6569.1 5098.0 
2901.9 1424.7 322.4 86.8 21.5 2.6 0.0 
959.6 963.9 966.5 978.5 1004.3 1040.4 1088.6 1144.4 1206.3 1280.3 1368.0 1460.9 1546.0 1655.2 1819.4 
2030.1 2243.3 2564.9 3010.3 3517.6 4080.8 4668.0 5198.6 5660.3 6096.2 6468.5 6762.6 6852.0 6326.7 4663.7 
2718.8 1242.5 415.3 116.9 31.8 5.2 0.0 
959.6 962.2 971.6 992.2 1028.4 1077.4 1133.3 1197.7 1267.4 1347.4 1439.4 1527.9 1616.5 1731.7 1897.7 
2093.7 2318.1 2658.6 3097.1 3610.4 4140.1 4647.4 5079.9 5496.1 5894.2 6223.5 6441.0 6325.8 5399.8 3625.1 
1975.9 644.9 192.6 94.6 47.3 9.5 0.0 
959.6 956.1 968.2 993.1 1032.7 1085.1 1145.3 1208.1 1269.1 1337.9 1409.3 1471.2 1547.7 1648.3 1788.5 
1969.0 2202.9 2536.5 2951.8 3385.2 3842.6 4270.8 4668.0 5127.2 5569.1 5935.4 6061.8 5579.5 4116.0 2365.4 
973.3 248.5 74.8 31.0 12.0 5.2 0.0 
959.6 963.0 975.1 1001.7 1043.8 1095.4 1153.0 1215.8 1274.3 1336.2 1399.0 1452.3 1515.9 1601.0 1733.4 
1895.1 2135.0 2446.2 2809.9 3182.2 3579.5 3871.0 4140.1 4408.4 4582.1 4674.1 4549.4 3996.5 2824.6 1550.3 
596.7 155.6 49.9 16.3 6.0 3.4 0.0 
959.6 957.0 969.0 992.2 1032.7 1081.7 1140.1 1196.9 1251.1 1306.9 1361.1 1403.2 1453.1 1532.2 1651.7 
1819.4 2029.2 2276.8 2518.5 2730.0 2908.8 2975.0 2973.3 2950.1 2862.4 2740.3 2523.6 2128.1 1457.4 735.2 202.1 
60.2 19.8 6.9 3.4 1.7 0.0 
959.6 963.9 970.8 990.5 1024.9 1069.6 1121.2 1165.9 1212.4 1249.3 1282.9 1308.7 1319.8 1302.6 1223.5 
1093.7 932.9 748.1 552.9 381.8 260.5 181.4 137.6 108.3 84.3 64.5 50.7 39.6 31.0 22.4 16.3 10.3 6.0 3.4 2.6 1.7 0.0 
959.6 960.4 963.0 975.1 1005.1 1039.5 1075.7 1104.0 1110.0 1063.6 942.4 761.8 557.2 362.9 231.3 173.7 152.2 
138.4 124.7 110.1 95.4 82.5 69.6 59.3 49.9 39.6 31.0 24.9 18.9 13.8 9.5 6.0 4.3 3.4 1.7 1.7 0.0 
959.6 963.9 961.3 968.2 985.4 1006.9 1008.6 954.4 797.9 593.3 388.6 249.4 196.0 173.7 157.3 141.0 124.7 
109.2 94.6 80.8 68.8 58.5 49.9 43.0 37.0 30.1 23.2 18.1 13.8 10.3 6.9 4.3 3.4 2.6 1.7 1.7 0.0 
959.6 963.0 957.0 956.1 961.3 952.7 867.6 662.9 448.8 287.2 226.1 203.8 179.7 158.2 136.7 118.7 100.6 84.3 
69.6 57.6 47.3 40.4 35.3 31.8 27.5 24.1 20.6 15.5 12.0 9.5 6.9 4.3 2.6 1.7 1.7 0.9 0.0 
959.6 956.1 948.4 940.7 928.6 856.4 666.4 433.4 270.8 230.4 215.8 196.9 169.4 141.9 116.9 95.4 78.2 63.6 52.4 
43.9 37.8 33.5 30.1 26.7 23.2 20.6 17.2 14.6 11.2 8.6 6.0 4.3 2.6 1.7 0.9 0.0 0.0 
959.6 951.8 945.0 934.6 901.1 755.8 511.6 306.1 237.3 222.7 207.2 182.3 153.9 123.8 98.0 77.4 63.6 52.4 43.0 
37.0 33.5 30.1 26.7 23.2 20.6 18.1 14.6 12.0 9.5 7.7 6.0 3.4 1.7 0.9 0.0 0.0 0.0 
959.6 951.8 945.0 933.8 885.6 693.9 435.9 266.5 230.4 217.5 197.8 169.4 138.4 108.3 85.1 67.9 56.7 46.4 38.7 33.5 
29.2 26.7 23.2 21.5 18.1 15.5 12.0 8.6 6.9 6.0 5.2 3.4 2.6 0.9 0.0 0.0 0.0 
959.6 944.1 937.2 926.0 865.0 644.9 395.5 252.8 226.1 211.5 188.3 159.1 128.1 97.2 76.5 61.9 51.6 43.0 36.1 30.1 
26.7 23.2 20.6 18.1 15.5 12.9 9.5 6.9 5.2 4.3 3.4 2.6 1.7 0.0 0.0 0.0 0.0 
959.6 941.5 934.6 923.5 863.3 648.3 393.8 249.4 226.1 210.7 185.7 157.3 124.7 95.4 74.8 60.2 49.9 42.1 35.3 29.2 
25.8 22.4 19.8 17.2 14.6 12.0 8.6 6.0 4.3 4.3 3.4 2.6 1.7 0.0 0.0 0.0 0.0 
